랙 전원 및 열 관리
Address the power density and efficiency needs of the future with products and system-level products for rack and server applications
주요 애플리케이션
통신 및 서버 애플리케이션을 위한 제품과 시스템 수준 제품으로 미래의 전력 밀도 및 효율성 요구 사항 해결
Why choose TI for rack power & thermal management?
Thermal management
Leverage our C2000™ microcontrollers, motor controllers and sensing products to design next-generation cooling distribution units and in-rack leak detection for reliable air and liquid cooled systems.
Increase power density
Our novel approach to integration enables faster switching speeds to help reduce solution size, while our thermally enhanced packages facilitate greater power dissipation in a smaller area.
Create secure systems
Our C2000™ microcontrollers enable advanced security features to protect your systems, while including features like live firmware update to enable seamless in-field firmware updates.
Engineering efficiency for rack power and thermal management
High-performance integrated GaN power stages
Our gallium nitride (GaN) power stages can help you achieve high efficiency and high density in your server power designs, and when leveraged to scale support high-voltage DC architectures. An integrated driver reduces circuit parasitics, which can help shrink design footprints.
With integrated overcurrent and overtemperature protection features, our power stages enable power-supply units, battery backup units and intermediate bus converter subsystems to achieve Modular Hardware System-Common Redundant Power Supply and Open Compute Project Open Rack v3 specifications.
3.6kW CCM-TCM Multimode-Controlled Totem-Pole Bridgeless PFC Reference Design
Achieving GaN Products With Lifetime Reliability
Four-Switch Buck-Boost Battery Backup Unit Reference Design
GaN power stages을 위한 주요 제품
Easy-to-use digital control
Digital control helps make complex topologies simple. Our C2000™ microcontrollers facilitate the programming of many features. Real-time control enables fast switching speeds, high-resolution pulse-width modulation and accurate monitoring – all with an easy-to-use programming interface. Built-in hardware and software functions allow you to easily handle security features. Our UCD controller family includes hardware accelerators that make programming the devices even easier.
TI GaN FET와 C2000™ 실시간 MCU를 결합하여 전력 밀도가 높고 효율적인 전원 시스템 달성
How processing in real-time drives high-performance power systems
Meeting server power supply design trends with a real-time MCU
real-time digital control을 위한 주요 제품
Accurate and low-cost sensing
Current sensing plays a critical role in server and telecommunication power-supply units (PSUs). The control, protection and monitoring of various PSU subsystems requires accurate current measurements.
Our products for isolated current sensing include low-cost Hall-effect sensors and highly accurate shunt-based approaches for isolated sensing. For nonisolated sensing, our devices offer a wide range of supported voltages to help make current sensing easier.
TMCS110x Layout Challenges and Best Practices
±50mV 입력 및 단일 종단 출력을 지원하는 절연 전류 감지 회로
Current sensing considerations in a bridgeless totem pole PFC
설계 및 개발 자료
가장 자주 사용되는 스위치 모드 전원 공급 장치용 Power Stage Designer™ 소프트웨어 툴
Power Stage Designer는 사용자 입력에 따라 21 토폴로지의 전압 및 전류를 계산할 때 전원 공급 장치 설계 속도를 높이는 데 도움이 되는 Java 기반 툴입니다. 또한 Power Stage Designer에는 전원 공급 장치를 간편하게 설계할 수 있도록 다양한 기능을 갖춘 보드 플로팅 툴과 유용한 툴박스가 포함되어 있습니다. 모든 계산이 실시간으로 실행되므로 새 전원 공급 장치 설계를 시작하는 것이 가장 빠른 툴입니다.
- 토폴로지 창 - 입력 매개 변수를 기반으로 토폴로지 정보와 구성 요소 파형을 제공
- 루프 계산기 (...)
GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet
C2000™ MCU용 DigitalPower SDK(소프트웨어 개발 키트)
- DigitalPower SDK for C2000™ 마이크로컨트롤러(MCU)는 다양한 AC-DC, DC-DC, DC-AC 전원 공급 장치를 대상으로 C2000 MCU 기반 디지털 전원 시스템의 개발 시간을 최소화할 수 있도록 만들어진 포괄적인 소프트웨어 인프라, 툴 및 문서 세트입니다. 이 소프트웨어에는 태양광, 통신, 서버, 전기 자동차 충전기 및 산업용 전원 공급 애플리케이션을 대상으로 하는 C2000 디지털 전원 평가 모듈(EVM) 및 TI design(TID)에서 실행되는 펌웨어가 포함되어 있습니다. DigitalPower (...)