오실레이터
재고를 보려면 로그인로그인
Solution name
Drag here to set column labels
Product number
Supply voltage (V)
Output type
Jitter (ps)
Output frequency (MHz)
Price|Quantity (USD)
Operating temperature range (°C)
Frequency range
Package size (L x W) (mm)
Pin count
Stability (ppm)
Images
Status
25, 27
250 kHz - 200 MHz
LVCMOS
±50
1.8, 2.5, 3.3
0.4
1.6 x 1.2,
2 x 1.6,
2.5 x 2,
3.2 x 2.5
2 x 1.6,
2.5 x 2,
3.2 x 2.5
-40 to 105
$0.250 | 1ku
4
25, 50, 51.84, 100, 122.88, 125, 148.5, 155.52, 156.25, 200, 322.265625, 400
1MHz - 400 MHz
LVDS
+/-25
1.8, 2.5, 3.3
0.1
2.5 x 2,
3.2 x 2.5
3.2 x 2.5
-40 to 85
$2.000 | 1ku
6
1, 1.2, 12.288, 16, 20, 24.576, 25, 27, 30, 33.33, 33.333, 40, 48, 50, 74.25, 100, 108, 125, 156.25, 200
1MHz - 200 MHz
LVCMOS
+/-25
1.8, 2.5, 3.3
0.2
2.5 x 2,
3.2 x 2.5
3.2 x 2.5
-40 to 105
$0.250 | 1ku
4
100, 150, 156.25, 161.132, 400
1MHz - 400 MHz
LVPECL
+/-25
1.8, 2.5, 3.3
0.1
2.5 x 2,
3.2 x 2.5
3.2 x 2.5
-40 to 85
$2.000 | 1ku
6
Description
Enabled
Description
Output frequency (MHz)
Enabled
Output frequency (MHz)
Frequency range
Enabled
Frequency range
Output type
Enabled
Output type
Stability (ppm)
Enabled
Stability (ppm)
Supply voltage (V)
Enabled
Supply voltage (V)
Jitter (ps)
Enabled
Jitter (ps)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Status
Enabled
Status
1
to
26
of
26
Page
1
of
1