가시광선 제품 (420 ~ 700 nm)
재고를 보려면 로그인로그인
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Rating
Chipset family
Component type
Micromirror pitch (mm)
Micromirror array size
Images
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Pattern rate, binary (max) (Hz)
Pixel data rate (max) (Gbpp)
Status
420
700
2716 x 1600
DLP670S, DLPC900, DLPLCR67EVM, DLPLCRC900DEVM
9523
41.3
0.0054
DMD
$628.000 | 100u
Catalog
—
—
—
DLP6500FLQ, DLP6500FYE, DLP9000X, DLP9000XUV, DLPC910, DLPR910
14989
61.39
—
Controller
$342.200 | 100u
Catalog
—
—
—
DLP500YX, DLP6500FLQ, DLP6500FYE, DLP670S, DLP9000, DLPC900, DLPLCRC900DEVM, DLPLCRC900EVM
16129
—
—
Controller
$213.240 | 100u
Catalog
—
—
—
DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410
32552
48
—
Controller
$224.580 | 100u
Catalog
—
—
—
DLP5500, DLP550JE, DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPR410
—
—
—
Micromirror Driver
$12.910 | 100u
Catalog
Description
Enabled
Description
Illumination wavelengthmin (min) (nm)
Enabled
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Enabled
Illumination wavelength (max) (nm)
Micromirror array size
Enabled
Micromirror array size
Chipset family
Enabled
Chipset family
Pattern rate, binary (max) (Hz)
Enabled
Pattern rate, binary (max) (Hz)
Pixel data rate (max) (Gbpp)
Enabled
Pixel data rate (max) (Gbpp)
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Component type
Enabled
Component type
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Number of triggers
Enabled
Number of triggers
Display resolution (max)
Enabled
Display resolution (max)
Pattern rate, 8-bit (max) (Hz)
Enabled
Pattern rate, 8-bit (max) (Hz)
Micromirror array orientation
Enabled
Micromirror array orientation
Micromirror driver support
Enabled
Micromirror driver support
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Power consumption (mW)
Enabled
Power consumption (mW)
Thermal dissipation (°C/W)
Enabled
Thermal dissipation (°C/W)
Array diagonal (in)
Enabled
Array diagonal (in)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Input frame rate (Hz)
Enabled
Input frame rate (Hz)
Status
Enabled
Status
1
to
5
of
5
Page
1
of
1