V3Link 시리얼라이저/디시리얼라이저
재고를 보려면 로그인로그인
Solution name
Drag here to set column labels
Product number
Input compatibility
Function
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Applications
Features
Color depth (bpp)
Diagnostics
EMI reduction
Output compatibility
Signal conditioning
Package type
Pin count
TI functional safety category
Images
Pixel clock frequencymax (max) (MHz)
Status
Deserializer
24
V3Link
100
MIPI CSI-2
Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Port Replication Mode, Ultra-Low Data and Control Path Latency
Camera SerDes
Adaptive Equalizer, Programmable Equalizer
LVDS, SSC Compatible
BIST
Catalog
-20 to 85
VQFNP
88
—
$11.060 | 1ku
Serializer
24
MIPI CSI-2
—
V3Link
Bi-directional, CRC, Coax or STP, Flexible GPIOs, I2C Config, Pattern Generation, Temperature sensing
Camera SerDes
DC Balance
LVDS
BIST
Catalog
-20 to 85
VQFN
32
—
$4.090 | 1ku
Deserializer
30
FPD-Link IV LVDS
—
DisplayPort/eDP
Daisy chain, Low-EMI Point-to-Point Communication, Spread-Spectrum Clock (SSC) Generation
Display SerDes
Adaptive Equalizer
LVDS
BIST
Catalog
-20 to 85
VQFNP
88
—
$11.840 | 1ku
Serializer
30
DSI
1110
V3Link
CRC, Coax or STP, Flexible GPIOs, I2C Config, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency
Display SerDes
Adaptive Equalizer
LVDS
BIST
Catalog
-20 to 85
VQFNP
64
—
$18.000 | 1ku
Deserializer
24
V3Link
100
MIPI CSI-2
Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Port Replication Mode, Ultra-Low Data and Control Path Latency
Camera SerDes
Adaptive Equalizer, Programmable Equalizer
LVDS, SSC Compatible
BIST
Catalog
-20 to 85
VQFNP
64
Functional Safety-Capable
$7.250 | 1ku
Deserializer
24
V3Link
100
MIPI CSI-2
CRC, Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency
Camera SerDes
Adaptive Equalizer, Programmable Equalizer
LVDS
BIST
Catalog
-20 to 85
VQFN
48
—
$3.520 | 1ku
Serializer
24
MIPI CSI-2
100
V3Link
CRC, Flexible GPIOs, I2C Config, Pattern Generation
Camera SerDes
DC Balance
LVDS
BIST
Catalog
-20 to 85
VQFN
32
—
$3.090 | 1ku
Description
Enabled
Description
Function
Enabled
Function
Color depth (bpp)
Enabled
Color depth (bpp)
Input compatibility
Enabled
Input compatibility
Pixel clock frequencymax (max) (MHz)
Enabled
Pixel clock frequencymax (max) (MHz)
Output compatibility
Enabled
Output compatibility
Features
Enabled
Features
Applications
Enabled
Applications
Signal conditioning
Enabled
Signal conditioning
EMI reduction
Enabled
EMI reduction
Diagnostics
Enabled
Diagnostics
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
7
of
7
Page
1
of
1