How to launch your next motor control design using embedded coder and C2000™ microcontroller
00:40:26
|
2016 년 04 월 13 일
| C2000 MCUs (including InstaSPIN-FOC™ and InstaSPIN-Motion™ software) provide a range of processing performance from 60 MHz to dual-core 200 MHz CPUs as well as analog and control peripherals necessary for premiere control systems. MathWorks, the embedded coder support for TI’s C2000 family of microcontrollers, includes automated build and execution, processor-optimized code including DMC and IQMath libraries, and the ability to perform processor-in-the-loop (PIL) tests with execution profiling. |
리소스
이 비디오는 시리즈의 일부입니다.
-
C2000™ MCU - 모터 제어
video-playlist (48 videos)