Internet Explorer는 TI.com에서 지원되지 않는 브라우저입니다. 최상의 환경을 위해 다른 브라우저를 사용하십시오.

비디오 시리즈

임베디드 Linux 시스템 디버깅

이 교육 시리즈에서는 임베디드 Linux 시스템에서 발생할 수 있는 커널 문제를 디버깅하는 기법을 설명합니다.

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      발표자

      [MUSIC PLAYING]

      Hello. Welcome to the Introduction to Debugging Embedded Linux Systems Training Series. Linux is well-adopted within embedded systems, but debugging Linux systems issues can be overwhelming. The Debugging Embedded Linux Systems Training Series tries to assist by teaching several techniques for debugging kernel issues that may be encountered in embedded Linux systems.

      The series starts by providing a short overview of Linux. You will then learn about the kernel logging system, print K, and dynamic debug APIs, how to locate device driver source code, and understanding how to interpret kernel oops logs. To access this training series, go to ti.com and type /processorsdk. This will bring you to the Processor SDK portal page.

      Scroll down and find the device that you are using that is supported by Processor SDK Linux. Click on that device, and it will take you to the Processor SDK page for that particular device-- in this case, the AM57 Sitara processors. Click on Training and Support, locate the Debugging Embedded Linux Systems Training Series. This brings you to the Debugging Embedded Linux Systems Training Series page.

      The series consists of two primary parts. The first is the Debugging Embedded Linux Systems section, which includes the lessons we discussed previously-- kernel overview, logging system overview, print K and variations, dynamic debug, locating device driver source code, and understanding kernel oops logs. The second section is how to videos. This section contains task-specific videos that demonstrate how to perform debugging techniques on embedded Linux systems. Please check back, as additional videos will be added to this series over time.

      Thank you, for taking the time to watch this video. For more information, refer to the links below, including a link to the Debugging Embedded Linux Training Series. If you have any questions about this training or the training series, please refer to the EDE community forums for Embedded Linux at ede.ti.com.

      [MUSIC PLAYING]

      View series

      임베디드 Linux 시스템 디버깅