Rule Violations |
Count |
Clearance Constraint (Gap=0mil) (IsKeepOut and InComponentClass('FiducialMark')),(IsPad and InComponentClass('FiducialMark')) |
0 |
Clearance Constraint (Gap=5mil) (All),(All) |
0 |
Clearance Constraint (Gap=10mil) (InPolygon),(All) |
0 |
Clearance Constraint (Gap=0mil) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) |
0 |
Short-Circuit Constraint (Allowed=No) (All),(All) |
0 |
Un-Routed Net Constraint ( (All) ) |
0 |
Width Constraint (Min=6mil) (Max=100mil) (Preferred=10mil) (All) |
0 |
Routing Layers(All) |
0 |
Routing Via (MinHoleWidth=7mil) (MaxHoleWidth=40mil) (PreferredHoleWidth=16mil) (MinWidth=20mil) (MaxWidth=65mil) (PreferedWidth=34mil) (All) |
0 |
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=12.992mil) (PreferredHoleWidth=7.874mil) (MinWidth=19.685mil) (MaxWidth=25mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) |
0 |
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=100mil) (Prefered=10mil) and Width Constraints (Min=15mil) (Max=15mil) (Prefered=15mil) (All) |
0 |
Power Plane Connect Rule(Direct Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) |
0 |
Power Plane Connect Rule(Direct Connect )(Expansion=20mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (IsVia) |
0 |
Minimum Annular Ring (Minimum=5mil) (IsVia and InAnyComponent) |
0 |
Minimum Annular Ring (Minimum=5mil) (All) |
0 |
Acute Angle Constraint [Tracks Only] (Minimum=45.000) (All) |
0 |
Hole Size Constraint (Min=7.874mil) (Max=251mil) (All) |
0 |
Pads and Vias to follow the Drill pairs settings |
0 |
Hole To Hole Clearance (Gap=10mil) (All),(All) |
0 |
Net Antennae (Tolerance=0mil) (All) |
0 |
Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 10mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = Infinite ) (InComponentClass('Mounting Holes')),(All) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (InComponentClass('Logo')),(All) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) |
0 |
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Header')),(InComponentClass('Shunt')) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 30mil ) (All),(All) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) |
0 |
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 30mil ) (IsThruComponent),(IsSMTComponent) |
0 |
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) |
0 |
Total |
0 |