Altium

Design Rule Verification Report

Date: 1/14/2019
Time: 7:20:17 AM
Elapsed Time: 00:01:15
Filename: C:\HwDesign\Altium\518520.1C_J6Fusion_E4\PCB1_test.PcbDoc
Warnings: 0
Rule Violations: 2

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=30mil) (OnCopper and InComponentClass('Mounting Holes')),(IsKeepOut) 0
Clearance Constraint (Gap=75mil) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and Not IsKeepout),(IsKeepOut) 0
Clearance Constraint (Gap=25mil) (OnCopper and InPoly),(IsKeepOut) 0
Clearance Constraint (Gap=4mil) (All),(All) 0
Clearance Constraint (Gap=0mil) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) 0
Clearance Constraint (Gap=15mil) (InPolygon),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Width Constraint (Min=3.937mil) (Max=100mil) (Preferred=10mil) (All) 0
Width Constraint (Min=10mil) (Max=205mil) (Preferred=60mil) (InNet('V_BAT')) 0
Routing Layers(All) 0
Routing Via (MinHoleWidth=5mil) (MaxHoleWidth=40mil) (PreferredHoleWidth=16mil) (MinWidth=10mil) (MaxWidth=65mil) (PreferedWidth=34mil) (All) 0
Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=12.992mil) (PreferredHoleWidth=7.874mil) (MinWidth=15.748mil) (MaxWidth=23.622mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('CSI2')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.118mil) (Max=10.63mil) (Prefered=5.118mil) and Width Constraints (Min=3.937mil) (Max=5.905mil) (Prefered=3.937mil) (Disabled)(InDifferentialPairClass('CSI2 Connection')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('CSI2 Connection')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('RADAR_FPD_LINK')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.118mil) (Max=10.63mil) (Prefered=5.118mil) and Width Constraints (Min=3.937mil) (Max=5.905mil) (Prefered=3.937mil) (Disabled)(InDifferentialPairClass('CSI2')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('Radar Connector')) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.118mil) (Max=10mil) (Prefered=5.118mil) and Width Constraints (Min=3.937mil) (Max=7mil) (Prefered=3.937mil) (All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('CAM_FPD_LINK')) 0
Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Fabrication Testpoint Style (Under Component=Yes) (All) 0
Fabrication Testpoint Usage (Valid =Don't care, Allow multiple per net=No) (All) 0
Assembly Testpoint Style (Under Component=Yes) (All) 0
Assembly Testpoint Usage (Valid =Don't care, Allow multiple per net=No) (All) 0
Minimum Annular Ring (Minimum=3.937mil) (IsVia and InAnyComponent) 0
Minimum Annular Ring (Minimum=2.5mil) (All) 0
Acute Angle Constraint (Minimum=44.900) (All) 0
Hole Size Constraint (Min=7.874mil) (Max=251mil) (All) 0
Hole Size Constraint (Min=5mil) (Max=251mil) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole To Hole Clearance (Gap=10mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=3.898mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Silk To Solder Mask (Clearance=0.4mil) (IsPad),(All) 0
Silk to Silk (Clearance=1mil) (All),(All) 0
Silk to Silk (Clearance=0mil) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) 0
Net Antennae (Tolerance=0mil) (All) 0
Matched Lengths(Tolerance=1mil) (InNetClass('HSD Connector')) 0
Matched Lengths(Tolerance=2mil) (InNetClass('Mux_In')) 0
Matched Lengths(Tolerance=5mil) (Disabled)(InNetClass('FPD_complete')) 0
Matched Lengths(Tolerance=5mil) (InxSignalClass('xSignals_J1_U1,U2_MatchLengthsClass')) 0
Matched Lengths(Tolerance=4mil) (InNetClass('CSI2')) 0
Matched Lengths(Tolerance=1mil) (InNetClass('CSI2 Connector')) 0
Component Clearance Constraint ( Horizontal Gap = 20mil, Vertical Gap = 30mil ) (IsThruComponent),(IsSMTComponent) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) 0
Component Clearance Constraint ( Horizontal Gap = 40mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) 0
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponent('J*')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (All),(All) 2
Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Header')),(InComponentClass('Shunt')) 0
Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) 0
Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Logo')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 100mil, Vertical Gap = 0mil ) (InComponentClass('Mounting Holes')),(All) 0
Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 10mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Total 2

Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (All),(All)
Component Clearance Constraint: (Collision < 10mil) Between Component U8-LM5121MH/NOPB (3399.842mil,4803.858mil) on Layer 6 - Bottom Layer And SMT Small Component NT2-Net-Tie (3313.842mil,4730.858mil) on Layer 6 - Bottom Layer
Component Clearance Constraint: (Collision < 10mil) Between SMT Small Component NT1-Net-Tie (3481.378mil,5756.378mil) on Layer 1 - Top Layer And LCC Component U10-LM5141QRGERQ1 (3491.378mil,5816.378mil) on Layer 1 - Top Layer

Back to top