Subclass Name | Type | Material | Thickness (MM) | Tol + | Tol - | Conductivity (mho/cm) | Dielectric Constant | Loss Tangent | Negative Artwork | Shield | Width (MM) | Unused Pin Pad Suppression | Unused Via Pad Suppression |
SURFACE | AIR | 0 | 1 | 0 | |||||||||
TOP | CONDUCTOR | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0 | 0.1270 | ||||
DIELECTRIC | FR-4 | 0.175 | 0 | 0 | 0 | 4.5 | 0.035 | ||||||
L2 | PLANE | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0.035 | Yes | Yes | |||
DIELECTRIC | FR-4 | 1.110000 | 0 | 0 | 0 | 4.5 | 0.035 | ||||||
L3 | PLANE | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0.035 | Yes | Yes | |||
DIELECTRIC | FR-4 | 0.175 | 0 | 0 | 0 | 4.5 | 0.035 | ||||||
BOTTOM | CONDUCTOR | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0 | 0.1270 | ||||
SURFACE | AIR | 0 | 1 | 0 |