Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Configurable gates

Simplify your bill of materials with configurable logic

parametric-filterView all products
Resolve common combinational logic issues such as combining power good signals, enabling or disabling digital signals, or monitoring multiple error signals with our portfolio of more than 20 configurable gates. Included device options enable up to 19 functions from a single channel device with push-pull and 3-state output types.
SN74ACT3G99
Configurable gates

4.5V to 5.5V, ultra-configurable multi-function gate with TTL compatible CMOS and 3-state outputs

Approx. price (USD) 1ku | 0.19

SN74AC3G99
Configurable gates

1.5V to 6V, ultra-configurable multi-function gate with 3-state outputs

Approx. price (USD) 1ku | 0.19

SN74AC3G99-Q1
Configurable gates

Automotive, 1.5V to 6V, ultra-configurable multi-function gate with 3-state outputs

Approx. price (USD) 1ku | 0.23

SN74ACT3G99-Q1
Configurable gates

Automotive 4.5V to 5.5V, ultra-configurable multi-function gate with TTL compatible CMOS inputs

Approx. price (USD) 1ku | 0.19

SN74AC3G97
Configurable gates

Three-channel 1.5V to 6V multiple-function configurable gate

Approx. price (USD) 1ku | 0.19

SN74AC2G100
Configurable gates

Two-channel configurable gate with flip-flop and Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.17

Technical resources

Video
Video
Combining Power Good Signals
Power good signals are often routed over relatively long distances in systems and cannot always overcome the parasitics. This video quickly covers two simple solutions with standard logic devices.
Video
Video
Enable or Disable a Digital Signal
This video explores all the options for what to do with the output when a line is disabled, and identifies logic devices that can perform each function.
Video
Video
Use Fewer Inputs to Monitor Error Signals
This video discusses one method to reduce the number of required inputs to monitor a set of error flag outputs in an example system.