Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

JK flip-flops

Positive-edge and negative-edge triggered JK flip-flops

parametric-filterView all products
Resolve common synchronous logic and memory issues such as synchronizing digital signals, converting momentary switches to toggle switches, or holding signals during reset with our portfolio of more than 40 JK flip-flops. Included are CMOS and TTL-compatible CMOS options.

Browse by category

Select by parametric specification

Featured JK flip-flops

Benefits of our JK flip-flops

checkmark

Rated for space

Our strong portfolio of products support extended temperature range as well as space rating.

checkmark

Diverse package offering

Leaded and leadless ceramic or plastic packages available with pin counts ranging from 14 to 20 pins

checkmark

Wide range of JK flip-flop functions

Fulfill your design needs with negative-edge or positive-edge triggering

Common applications of JK flip-flops

Control digital signals

Digital signals sometimes need to be enabled or disabled during system operation. This video explores all the options for what to do with the output when a line is disabled, and identifies logic devices that can perform each function.

Video Player is loading.
Current Time 0:00
Duration 2:18
Loaded: 7.21%
Stream Type LIVE
Remaining Time 2:18
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Technical resources

Video
Video
CMOS inputs
A generic CMOS input structure is discussed along with it's typical characteristics and behavior. Use cases for Logic gates are discussed as well.
Video
Video
CMOS outputs
This section discusses a typical CMOS output structure and its characteristics. Based on the understanding of the CMOS output structure, use cases are discussed.
User guide
User guide
LOGIC Pocket Data Book (Rev. B)
This Logic reference manual equips the engineer with fundamental information to improve Logic implementation in designs.
document-pdfAcrobat PDF