Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Combination gates

Simplify your signal chain with combinational logic

parametric-filterView all products
Resolve common combinational logic issues such as combining power good signals, enabling or disabling digital signals, or monitoring multiple error signals with our portfolio of more than 20 combination gates. Included are open-drain and three-state device options available in 1-8 channel configurations.

Browse by category

Select by parametric specification

Featured combination gates

Why should you choose our combination gates?

checkmark

Wide range of High Reliability products

Choose from over 10+ Military grade combination gates rated from -55°C to 125°C

checkmark

Diverse package and pin combinations

Packages as small as 22 mm2 ranging from 14 to 20 pins

Common applications of combination gates

Enable or disable a digital signal

Digital signals sometimes need to be enabled or disabled during system operation. This video explores all the options for what to do with the output when a line is disabled, and identifies logic devices that can perform each function.

Video Player is loading.
Current Time 0:00
Duration 2:18
Loaded: 7.22%
Stream Type LIVE
Remaining Time 2:18
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Technical resources

Video
Video
Combining Power Good Signals
Power good signals are often routed over relatively long distances in systems and cannot always overcome the parasitics. This video quickly covers two simple solutions with standard logic devices.
Video
Video
Enable or Disable a Digital Signal
This video explores all the options for what to do with the output when a line is disabled, and identifies logic devices that can perform each function.
Video
Video
Use Fewer Inputs to Monitor Error Signals
This video discusses one method to reduce the number of required inputs to monitor a set of error flag outputs in an example system.