Integrated control BLDC drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Architecture
Control topology
Price|Quantity (USD)
Operating temperature range (°C)
Control interface
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
Package area (mm^2)
Images
Vs (min) (V)
Vs ABS (max) (V)
Status
Catalog
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
HTSSOP
24
49.92
7.8 x 6.4
$1.250 | 1ku
Catalog
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.550 | 1ku
Automotive
Integrated FET
Sensorless, Trapezoidal
1xPWM, Analog, Serial
4.5
40
120 or 150 degree modulation for improved acoustic performance, Active Demag to reduce power losses, Code-free high speed sensored trapezoidal control, Configurable motor startup and stop options, Fast Deceleration (<150 ms), Fast startup time (<50 ms), Integrated protections UVLO, Optional closed loop speed control, Stand-alone operation, Up to 3 kHz (electrical frequency), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.600 | 1ku
Catalog
Integrated FET
Sensored, Trapezoidal
1xPWM
4.5
40
Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, Stand-alone operation (no external MCU needed), Supports up to 200-kHz PWM frequency
-40 to 125
WQFN
24
9
3 x 3
$0.730 | 1ku
Automotive
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.438 | 1ku
Catalog
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
HTSSOP, WQFN
24, 32
24, 49.92
6 x 4,
7.8 x 6.4
7.8 x 6.4
$1.250 | 1ku
Catalog
Integrated FET
Sensored, Trapezoidal
1xPWM
4.5
40
Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, Stand-alone operation (no external MCU needed), Supports up to 200-kHz PWM frequency
-40 to 125
WQFN
32
24
6 x 4
$0.980 | 1ku
Catalog
Gate driver
Field-oriented control (FOC), Sensorless
1xPWM, Analog, I2C, Serial
4.5
65
Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Integrated protections UVLO, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
-40 to 125
WQFN
36
20
4 x 5
$1.300 | 1ku
Automotive
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.940 | 1ku
Catalog
Gate driver
Sensorless, Trapezoidal
1xPWM, Analog, Serial
4.5
60
120 or 150 degree modulation for improved acoustic performance, Code-free high speed sensorless trapezoidal control, Configurable motor startup and stop options, Fast Deceleration (<150 ms), Fast startup time (<50 ms), Integrated protections UVLO,OCP,OTW-OTSD,AVS, Optional closed loop speed control, Stand-alone operation, Up to 3 kHz (electrical frequency), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
WQFN
36
20
4 x 5
$1.230 | 1ku
Catalog
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.270 | 1ku
Catalog
Integrated FET
Sensorless, Trapezoidal
1xPWM, Analog, Serial
4.5
40
120 or 150 degree modulation for improved acoustic performance, Active Demag to reduce power losses, Code-free high speed sensorless trapezoidal control, Configurable motor startup and stop options, Fast Deceleration (<150 ms), Fast startup time (<50 ms), Integrated protections UVLO,OCP,OTW-OTSD,AVS, Optional closed loop speed control, Stand-alone operation, Up to 3 kHz (electrical frequency), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.120 | 1ku
Catalog
Integrated FET
Field-oriented control (FOC), Sensorless
1xPWM, Analog, Serial
4.5
40
5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.550 | 1ku
Catalog
Integrated FET
Sensorless, Trapezoidal
1xPWM, Analog, Serial
4.5
40
120 or 150 degree modulation for improved acoustic performance, Active Demag to reduce power losses, Code-free high speed sensored trapezoidal control, Configurable motor startup and stop options, Fast Deceleration (<150 ms), Fast startup time (<50 ms), Integrated protections UVLO,OCP,OTW-OTSD,AVS, Optional closed loop speed control, Stand-alone operation, Up to 3 kHz (electrical frequency), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive
-40 to 125
VQFN
40
35
7 x 5
$1.442 | 1ku
Automotive
Integrated FET
Sensored, Trapezoidal
1xPWM
4.5
40
Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, OCP, OTW/OTSD, Anti-voltage surge, Stand-alone operation (no external MCU needed), Supports up to 200-kHz PWM frequency
-40 to 125
VQFN
40
35
7 x 5
$1.530 | 1ku
Catalog
Integrated FET
Sensored, Trapezoidal
1xPWM
4.5
40
Active Demagnetization to reduce power losses, Analog or Digital Hall inputs, Code-free Hall sensor based trapezoidal (120°) commutation, Configurable PWM modulation: Synchronous/Asynchronous, Cycle-by-cycle current limit to limit phase current, Integrated protections: UVLO, OCP, OTW/OTSD, Anti-voltage surge, Stand-alone operation (no external MCU needed), Supports up to 200-kHz PWM frequency
-40 to 125
VQFN
40
35
7 x 5
$1.330 | 1ku
Automotive
Integrated FET
Sensorless, Sinusoidal
1xPWM, Analog, Serial
6.2
45
Buck Step Down Converter, I2C, Integrated FETs, Integrated Motor Control, Rotor Lock Protection, Tach/FG Feedback
-40 to 125
HTSSOP
24
49.92
7.8 x 6.4
$1.432 | 1ku
Catalog
Integrated FET
Sensorless, Sinusoidal
1xPWM, Analog
4.4
20
Integrated FETs, Integrated Motor Control, Rotor Lock Protection, Self-tuning, Tach/FG Feedback
-40 to 125
HTSSOP, WQFN
16
16, 32
4 x 4,
5 x 6.4
5 x 6.4
$0.660 | 1ku
Catalog
Integrated FET
Sensorless, Sinusoidal
1xPWM, Analog, Serial
6.2
45
Buck Step Down Converter, Initial Position Detect (IPD), Integrated FETs, Integrated Motor Control, Rotor Lock Protection, SPI/I2C, Tach/FG Feedback
-40 to 125
HTSSOP
24
49.92
7.8 x 6.4
$1.423 | 1ku
Automotive
Integrated FET
Sensorless, Sinusoidal
1xPWM, Analog, Serial
6.2
45
Buck Step Down Converter, Initial Position Detect (IPD), Integrated FETs, Integrated Motor Control, Rotor Lock Protection, SPI/I2C, Tach/FG Feedback
-40 to 125
HTSSOP
24
49.92
7.8 x 6.4
$1.472 | 1ku
Catalog
Integrated FET
Sensored, Sinusoidal, Trapezoidal
1xPWM
5
20
Adaptive Drive Angle Adjustment (ADAA), Hall Element Comparators, Integrated FETs, Integrated Motor Control, Tach/FG Feedback
-40 to 125
HTSSOP
24
49.92
7.8 x 6.4
$0.750 | 1ku
Catalog
Integrated FET
Sensorless, Sinusoidal
1xPWM
2.1
6
Integrated FETs, Integrated Motor Control, Tach/FG Feedback
-40 to 125
USON
10
9
3 x 3
$0.386 | 1ku
Catalog
Integrated FET
Sensorless, Sinusoidal
1xPWM, Analog, Serial
6.5
23
Buck Step Down Converter, Initial Position Detect (IPD), Integrated FETs, Integrated Motor Control, Rotor Lock Protection, SPI/I2C, Tach/FG Feedback
-40 to 125
HTSSOP, VQFN
24
20, 49.92
5 x 4,
7.8 x 6.4
7.8 x 6.4
$0.860 | 1ku
Catalog
Integrated FET
Sensorless, Sinusoidal
1xPWM, Analog, Serial
8
30
Buck Step Down Converter, Initial Position Detect (IPD), Integrated FETs, Integrated Motor Control, Rotor Lock Protection, SPI/I2C, Tach/FG Feedback
-40 to 125
HTSSOP
24
49.92
7.8 x 6.4
$1.202 | 1ku
Catalog
Integrated FET
Sensorless, Trapezoidal
1xPWM
1.65
6
Integrated FETs, Integrated Motor Control, Tach/FG Feedback
-40 to 85
WSON
10
9
3 x 3
$0.257 | 1ku
Catalog
Integrated FET
Sensorless, Trapezoidal
1xPWM
5
20
Integrated FETs, Integrated Motor Control, Rotor Lock Protection, Tach/FG Feedback
-40 to 85
HTSSOP
16
32
5 x 6.4
$0.614 | 1ku
HiRel Enhanced Product
Gate driver
Sensored, Trapezoidal
1xPWM
10
20
Hardware Management I/F, Tach/FG Feedback
-55 to 125
SOIC
28
184.37
17.9 x 10.3
$13.920 | 1ku
Description
Enabled
Description
Rating
Enabled
Rating
Architecture
Enabled
Architecture
Control topology
Enabled
Control topology
Control interface
Enabled
Control interface
Vs (min) (V)
Enabled
Vs (min) (V)
Vs ABS (max) (V)
Enabled
Vs ABS (max) (V)
Features
Enabled
Features
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
27
of
27
Page
1
of
1