Gallium nitride (GaN) intelligent power modules (IPMs)
Maximize power efficiency in high-voltage motor-drive applications with our integrated gallium nitride (GaN) intelligent power modules (IPMs)
Related categories
Benefits of our GaN IPMs
Increase system efficiency
Our intelligent power modules integrate low on-resistance high-voltage GaN devices that enable inverter efficiency gains of 2% and reduce power losses 50% or more over IGBT or MOSFET modules.
Extend motor-drive lifetimes
Integrated slew-rate control and multilevel protection help reduce motor heating, maximize power efficiency and enhance insulation over a motor's lifetime.
Enable quiet and accurate motor operation
Achieve accurate current sensing with low propagation delay and reduce current harmonics with low dead time. Low duty-cycle support enables a wider operating range of motor speeds.
Improve power density and reduce system costs
Reduce system size as much as 60% by eliminating the heat sink and integrating a current-sensing amplifier and protection features.
Discover featured applications
Design HVAC fans, blowers or pumps for high system efficiency and acoustic performance
Our gallium nitride intelligent power modules help enhance system efficiency and achieve ultraquiet operation.
Benefits:
- Increase heating, ventilation and air-conditioning (HVAC) system efficiency for better seasonal energy efficient ratings.
- Lower deadtime (<150ns) and propagation delay (<150ns) reduce current distortion, which improves acoustic performance.
Featured resources
- DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense
Improve Energy Star ratings with high-efficiency GaN intelligent power modules
Our gallium nitride (GaN) intelligent power modules allow designers to shrink board size, eliminate cooling components and reduce motor costs.
Benefits:
- Completely eliminate cooling components such as heat sinks.
- Meet energy-efficiency standards with lower-cost motors.
- Quiet compressor operation with low current distortion.
- Reduce electromagnetic interference concerns with built-in slew-rate control.
Featured resources
- DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense
Create compact designs with high power density
Our gallium nitride intelligent power modules help deliver high power levels without a heat sink in compact packages.
Benefits:
- Enable higher inverter efficiency and eliminate cooling methods in a high ambient temeprature environment.
- Reducing the size of the intelligent power module by as much as 60% enables smaller printed circuit boards.
- Integrated protection and voltage-switching slew-rate control enhance reliability.
Featured resources
- DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense
Design cooker hoods with ultraquiet fans
Our gallium nitride intelligent power modules ease system design efforts.
Benefits:
- Ultra-low dead time and propagation delay enable designs with low audible noise.
- A switching frequency >20kHz, even at high ambient temperatures, helps eliminate audible noise.
- Reducing the size of the intelligent power module by as much as 60% enables smaller printed circuit boards.
Featured resources
- DRV7308 – 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense