Optical disk drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Driver supply voltage (V)
Operating supply (V)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Applications
Package type
Pin count
Motor driver channels
Integrated supply
Package area (mm^2)
Images
Status
4K Ultra HD, Blu-ray, CD, DVD
9
1 LDO predriver
5
12
-20 to 75
$1.259 | 1ku
HTSSOP
56
113.4
14 x 8.1
Catalog
4K Ultra HD, Blu-ray, CD, DVD
9
3 laser diode drivers
5
12
-20 to 75
$1.259 | 1ku
HTSSOP
56
113.4
14 x 8.1
Catalog
4K Ultra HD, Blu-ray, CD, DVD
9
2 DC/DC converters
5
5
-20 to 75
$0.961 | 1ku
HTSSOP
56
113.4
14 x 8.1
Catalog
Description
Enabled
Description
Applications
Enabled
Applications
Motor driver channels
Enabled
Motor driver channels
Integrated supply
Enabled
Integrated supply
Operating supply (V)
Enabled
Operating supply (V)
Driver supply voltage (V)
Enabled
Driver supply voltage (V)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
5
of
5
Page
1
of
1