Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Motor drivers

Driving innovation with smarter, safer and smaller motor-drive solutions

parametric-filterView all products
Our motor drivers simplify design, reduce board space and lower system cost. From integrated motor drivers with simple control interfaces to smart gate drivers and functional-safety devices, our products help you maximize motor performance. Our motor drivers feature smart gate drive and smart tuning technologies that maximize efficiency and reduce overall design time. 

Browse by category

What makes our motor drivers different

checkmark

Smooth and accurate motion

Achieve the quietest and most efficient motion control. Reduce your time to market with advanced tuning technologies, sensorless control and system-level integration.

checkmark

High power density

Get the most power in the smallest packages across all voltage and current options. Increase your design flexibility with our pin-to-pin multichannel options.

checkmark

Robust solutions

Boost system robustness with advanced features such as stall and open-load detection and power-off braking. Our quality drivers detect system faults and enable functional-safety system design.

Featured technologies

Introduction to GaN IPMs

Intelligent power modules (IPMs) built with gallium nitride (GaN) enable higher power density and efficiency than traditional silicon metal-oxide-semiconductor field-effect transistors and insulated-gate bipolar transistors. 

Benefits:

  • >99% efficiency in the power stage eliminates the need for cooling components such as heat sinks, improving overall efficiency and reducing  motor-driver system size.
  • <150ns dead time and propagation delay, along with higher pulse-width modulation switching frequencies, reduce current distortion to improve acoustic performance.
Video Player is loading.
Current Time 0:00
Duration 2:37
Loaded: 0%
Stream Type LIVE
Remaining Time 2:37
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Technical article
Achieving household energy efficiency and cost savings with GaN-based motor system designs
Explore how the intersection of GaN and BLDC motor systems can enhance the lives of consumers
PDF | HTML
White paper
How Three-Phase Integrated GaN Technology Maximizes Motor-Drive Performance
Read about GaN design considerations, and learn how GaN increases motor efficiency and power switches achieve motor-performance improvement
PDF | HTML
Video
Efficient GaN IPMs
Design more efficient, compact motor systems with the DRV7308 GaN IPM
Featured products for gallium nitride (GaN)
NEW DRV7308 PREVIEW 650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM) with protection and current sense

Introduction to smart gate drive

Smart gate drivers integrate passive components to reduce board size, design complexity and cost. The protection and configurability offered by smart gate drive improves design simplicity and brings a new level of intelligence to motor systems.  

Benefits:

  • Reduce system cost: Integrate up to 24 external components typically used in standard gate drivers to reduce printed-circuit-board size
  • Reliable protection: Built-in MOSFET drain-source and gate-source fault detection to prevent false FET turnon caused by coupling
  • Ease of use: Simplify design with integrated automatic dead time and programmable gate drive current to optimize electromagnetic interference
Video Player is loading.
Current Time 0:00
Duration 3:00
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:00
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Featured products for smart gate drive
DRV8323R ACTIVE 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
DRV8304 ACTIVE 40-V max 3-phase smart gate driver with current shunt amplifier
DRV8703-Q1 ACTIVE Automotive 47-V H-bridge smart gate driver with SPI control

Introduction to smart tuning

Smart tuning supports intuitive motor tuning and control for smooth, precise, quiet and efficient stepper-motor commutation. Watch the video to learn more about the benefits and features of smart-tuning technology.

Benefits:

  • Efficient stepper driving: Automatically adapt current-chopping decay modes to reduce power loss and thermal dissipation
  • Quiet and smooth operation: Reduce noise and vibration while ensuring minimal step losses with automatically tuned decay modes
  • Ease of use: Automatically set decay-mode ratios to eliminate the need for fine tuning during stepper-motor design
Video Player is loading.
Current Time 0:00
Duration 3:57
Loaded: 0%
Stream Type LIVE
Remaining Time 3:57
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Featured products for smart tuning
DRV8889-Q1 ACTIVE Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping
DRV8428 ACTIVE 35-V, 1-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping

Introduction to sensorless control

Accelerate BLDC system design with our code-free sensorless-control integrated drivers. Intelligent motor controllers enable easy tuning and deliver differentiated performance for end applications.

Benefits:

  • Sensorless field-oriented control: Achieve best-in-class acoustics and efficiency for home appliances
  • Sensorless trapezoidal control: Achieve 3.2kHz electrical speed and start a motor in less than 50ms for applications such as fuel pumps, and robotic and cordless vacuums
Video Player is loading.
Current Time 0:00
Duration 0:14
Loaded: 0%
Stream Type LIVE
Remaining Time 0:14
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected
Featured products for sensorless control
MCF8316A ACTIVE 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver
MCT8316A ACTIVE 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver
DRV10987 ACTIVE 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Technical resources

Video
Video
TI Precision Labs – Motor drivers 
Learn more about our technology and construction to help reduce design time and develop smarter, safer and smaller motor driver solutions through our comprehensive curriculum for motor drivers.
Application note
Application note
Best Practices for Board Layout of Motor Drivers (Rev. B)
Get an understanding of the primary factors of a motor drive layout and learn the best practice guidelines for a high-performance solution that reduces thermal stress, optimizes efficiency and minimizes noise.
document-pdfAcrobat PDF