Visit TI at OCP
Oct. 12-15, 2026
San Jose Convention Center | Booth No. E45
Join us at OCP 2026
Innovating what's next in AI data center architectures
As AI workloads drive unprecedented demand for efficient power, networking and thermal management, TI is engineering the backbone of the next generation of data centers. From enabling 800VDC architectures to maximizing uptime, our end-to-end solutions ensure the reliability required for tomorrow's computing needs. Discover how to deliver efficiency, control and density from grid to gate at OCP 2026.
Hear from our experts
| Time | Topic | Speaker |
|---|---|---|
| Oct. 15 at 2:45 p.m. | 800V Data Center DC/DC | David Reusch |
View TI demos
| Date | Time | Location |
|---|---|---|
| Tuesday, Oct. 13 | 11 a.m.- 7 p.m. | San Jose Convention Center | Booth No. E45 |
| Wednesday, Oct. 14 | 9 a.m.-5 p.m. | San Jose Convention Center | Booth No. E45 |
| Thursday, Oct. 15 | 8 a.m.-2 p.m. | San Jose Convention Center | Booth No. E45 |
See TI's latest AI data center solutions
Event-based remote telemetry design with ADC34DSO75 to detect nanosecond-level glitches at millivolt level accuracy.
Clock Solutions for PCIe Gen 7.0 & High-Speed SerDes
Learn how to build a full clock tree in a datacenter application using TI’s clocking devices.
Revolutionizing 800V AI Data Center Power: The LMI800PS Hot-Swap Controller
Explore how the industry-first LMI800PS hot-swap controller enables safe, high-density 800V power distribution for next-generation AI data centers.
10kW 800V to 50V intermediate bus converter (IBC) for AI server applications
This reference design is an 800V to 50V intermediate bus converter (IBC) for HVDC server applications.
20kW 800V to 6V DC/DC converter for 800V datacenters
Learn about TIDA-050110, a high-density GaN-based DC/DC converter solution optimized for 800V datacenter architectures.
10KW+ Multi-phase buck converter design for AI data centers
Learn more about the high efficiency, high density 54-12V buck converter design- TIDA-050123 using the new HB driver LMG1208 and TI Multi-phase controller
PMP23630 30 kW AI-Optimized Server PSU
This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output.
Power management for data centers and enterprise computing
Stop by our booth to see how we can help you design the next generation of AI infrastructures with solutions that ensure real-time visibility and architectural stability. Explore our latest innovations, from ADC34DSO75 that enables event-based remote telemetry at nanosecond resolution, to high-density 800V hot-swap controllers and ultra-low jitter oscillators designed for high-speed networking signal integrity.