Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


ADS805E

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device ADS805E
Package name DB
Package type SSOP
Pins 28
SPQ 50
L (mm) 530
W (mm) 10.5
T (μm) 4000
B (mm) 4.1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.