Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


AFE7769IABJ ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device AFE7769IABJ
Package name ABJ
Package type FCBGA
Pins 400
SPQ 90
Unit array matrix 6 x 15
Max temperature (°C) 150
L (mm) 315
W (mm) 135.9
K0 (μm) 7620
P1 (mm) 19.5
CL (mm) 21
CW (mm) 19.2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.