Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


AMC1200BDUBR

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device AMC1200BDUBR AMC1200BDUBR
Package name DUB DUB
Package type SOP SOP
Pins 8 8
SPQ 350 350
Reel diameter (mm) 330 330
Reel width W1 (mm) 24.4 24.4
A0 (mm) 10.9 13.1
B0 (mm) 10.01 9.75
K0 (mm) 5.85 6
P1 (mm) 16 16
W (mm) 24 24
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.