Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


BQ24196RGET ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device BQ24196RGET BQ24196RGET BQ24196RGET
Package name RGE RGE RGE
Package type VQFN VQFN VQFN
Pins 24 24 24
SPQ 250 250 250
Reel diameter (mm) 180 180 180
Reel width W1 (mm) 12.5 12.4 12.4
A0 (mm) 4.35 4.25 4.25
B0 (mm) 4.35 4.25 4.25
K0 (mm) 1.1 1.15 1.15
P1 (mm) 8 8 8
W (mm) 12 12 12
Pin1 quadrant Q2 Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.