Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | BQ24314ADSGR | BQ24314ADSGR | BQ24314ADSGR |
Package name | DSG | DSG | DSG |
Package type | WSON | WSON | WSON |
Pins | 8 | 8 | 8 |
SPQ | 3000 | 3000 | 3000 |
Reel diameter (mm) | 179 | 180 | 178 |
Reel width W1 (mm) | 8.4 | 8.4 | 8.4 |
A0 (mm) | 2.2 | 2.3 | 2.25 |
B0 (mm) | 2.2 | 2.3 | 2.25 |
K0 (mm) | 1.2 | 1.15 | 1 |
P1 (mm) | 4 | 4 | 4 |
W (mm) | 8 | 8 | 8 |
Pin1 quadrant | Q2 | Q2 | Q2 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.