Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | BQ24725ARGRT | BQ24725ARGRT | BQ24725ARGRT |
Package name | RGR | RGR | RGR |
Package type | VQFN | VQFN | VQFN |
Pins | 20 | 20 | 20 |
SPQ | 250 | 250 | 250 |
Reel diameter (mm) | 180 | 180 | 180 |
Reel width W1 (mm) | 12.4 | 12.5 | 12.4 |
A0 (mm) | 3.75 | 3.8 | 3.75 |
B0 (mm) | 3.75 | 3.8 | 3.75 |
K0 (mm) | 1.15 | 1.1 | 1.15 |
P1 (mm) | 8 | 8 | 8 |
W (mm) | 12 | 12 | 12 |
Pin1 quadrant | Q1 | Q1 | Q1 |
Tube
May not be representative of actual shape. Only dimensions are applicable.
Device | BQ24725ARGRT |
---|---|
Package name | RGR |
Package type | VQFN |
Pins | 20 |
SPQ | 250 |
L (mm) | 381.5 |
W (mm) | 5 |
T (μm) | 2250 |
B (mm) | 0 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.