Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


BQ25790YBGR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device BQ25790YBGR BQ25790YBGR
Package name YBG YBG
Package type DSBGA DSBGA
Pins 56 56
SPQ 3000 3000
Reel diameter (mm) 330 330
Reel width W1 (mm) 12.4 12.4
A0 (mm) 3.08 3.08
B0 (mm) 3.5 3.5
K0 (mm) 0.7 0.7
P1 (mm) 8 8
W (mm) 12 12
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.