Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


CC1110F32RHHT

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Type 1 Type 2
Device CC1110F32RHHT CC1110F32RHHT
Package name RHH RHH
Package type VQFN VQFN
Pins 36 36
SPQ 250 250
Unit array matrix 35 X 14 35 X 14
Max temperature (°C) 150 150
L (mm) 315 315
W (mm) 135.9 135.9
K0 (μm) 7620 7620
P1 (mm) 8.8 8.8
CL (mm) 7.9 7.9
CW (mm) 8.15 8.15

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.