Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Device | CC2540F128RHAR |
---|---|
Package name | RHA |
Package type | VQFN |
Pins | 40 |
SPQ | 2500 |
Reel diameter (mm) | 330 |
Reel width W1 (mm) | 16.4 |
A0 (mm) | 6.3 |
B0 (mm) | 6.3 |
K0 (mm) | 1.5 |
P1 (mm) | 12 |
W (mm) | 16 |
Pin1 quadrant | Q2 |
Tray
Chamfer on Tray corner indicates Pin 1 orientation of packed units.
Type 1 | Type 2 | |
---|---|---|
Device | CC2540F128RHAR | CC2540F128RHAR |
Package name | RHA | RHA |
Package type | VQFN | VQFN |
Pins | 40 | 40 |
SPQ | 2500 | 2500 |
Unit array matrix | 35 X 14 | 35 X 14 |
Max temperature (°C) | 150 | 150 |
L (mm) | 315 | 315 |
W (mm) | 135.9 | 135.9 |
K0 (μm) | 7620 | 7620 |
P1 (mm) | 8.8 | 8.8 |
CL (mm) | 7.9 | 7.9 |
CW (mm) | 8.15 | 8.15 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.