Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


CDCLVP110VF

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device CDCLVP110VF
Package name VF
Package type LQFP
Pins 32
SPQ 250
Unit array matrix 10 x 25
Max temperature (°C) 150
L (mm) 315
W (mm) 135.9
K0 (μm) 7620
P1 (mm) 12.2
CL (mm) 11.1
CW (mm) 11.25

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.