Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


CDCLVP110VFR

Tape & reel

Download

All dimensions are nominal.

Device CDCLVP110VFR
Package name VF
Package type LQFP
Pins 32
SPQ 1000
Reel diameter (mm) 330
Reel width W1 (mm) 16.4
A0 (mm) 9.6
B0 (mm) 9.6
K0 (mm) 1.9
P1 (mm) 12
W (mm) 16
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.