Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DP83848IVV/NOPB ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Type 1 Type 2
Device DP83848IVV/NOPB DP83848IVV/NOPB
Package name PT PT
Package type LQFP LQFP
Pins 48 48
SPQ 250 250
Unit array matrix 10 x 25 10 x 25
Max temperature (°C) 150 150
L (mm) 315 315
W (mm) 135.9 135.9
K0 (μm) 7620 7620
P1 (mm) 12.2 12.2
CL (mm) 11.1 11.1
CW (mm) 11.25 11.25

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.