Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


ISO1410BDWR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device ISO1410BDWR ISO1410BDWR
Package name DW DW
Package type SOIC SOIC
Pins 16 16
SPQ 2000 2000
Reel diameter (mm) 330 330
Reel width W1 (mm) 16.4 16.4
A0 (mm) 10.75 10.75
B0 (mm) 10.7 10.7
K0 (mm) 2.7 2.7
P1 (mm) 12 12
W (mm) 16 16
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.