Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM111WG/883 ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device LM111WG/883
Package name NAC
Package type CFP
Pins 10
SPQ 54
Unit array matrix 6 X 9
Max temperature (°C) 100
L (mm) 101.6
W (mm) 101.6
K0 (μm) 8001
P1 (mm) 2.78
CL (mm) 16.08
CW (mm) 16.08

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.