Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM2876TF/NOPB

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device LM2876TF/NOPB
Package name NDA
Package type TO-220
Pins 11
SPQ 20
L (mm) 502
W (mm) 37
T (μm) 12700
B (mm) 10.29

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.