Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM309K STEEL

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device LM309K STEEL
Package name NDS
Package type TO-CAN
Pins 2
SPQ 50
Unit array matrix 9 X 6
Max temperature (°C) NA
L (mm) 292.1
W (mm) 215.9
K0 (μm) 25654
P1 (mm) 3.87
CL (mm) 22.3
CW (mm) 25.4

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.