Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM317DCY ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Type 1 Type 2
Device LM317DCY LM317DCY
Package name DCY DCY
Package type SOT-223 SOT-223
Pins 4 4
SPQ 80 80
L (mm) 559 542.9
W (mm) 8.6 8.6
T (μm) 500 3606
B (mm) 3.6 2.67

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.