Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | LM3485MM/NOPB | LM3485MM/NOPB | LM3485MM/NOPB |
Package name | DGK | DGK | DGK |
Package type | VSSOP | VSSOP | VSSOP |
Pins | 8 | 8 | 8 |
SPQ | 1000 | 1000 | 1000 |
Reel diameter (mm) | 178 | 330 | 178 |
Reel width W1 (mm) | 13.4 | 12.4 | 12.4 |
A0 (mm) | 5.3 | 5.25 | 5.3 |
B0 (mm) | 3.4 | 3.35 | 3.4 |
K0 (mm) | 1.4 | 1.25 | 1.4 |
P1 (mm) | 8 | 8 | 8 |
W (mm) | 12 | 12 | 12 |
Pin1 quadrant | Q1 | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.