Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM4050WG2.5RLQV ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device LM4050WG2.5RLQV
Package name NAC
Package type CFP
Pins 10
SPQ 54
Unit array matrix 6 X 9
Max temperature (°C) 100
L (mm) 101.6
W (mm) 101.6
K0 (μm) 8001
P1 (mm) 2.78
CL (mm) 16.08
CW (mm) 16.08

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.