Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM78M05CDT/NOPB ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device LM78M05CDT/NOPB
Package name NDP
Package type TO-252
Pins 3
SPQ 75
L (mm) 508
W (mm) 20
T (μm) 4165.6
B (mm) 3.1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.