Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tray
Chamfer on Tray corner indicates Pin 1 orientation of packed units.
Device | LMH6628WG-QML |
---|---|
Package name | NAC |
Package type | CFP |
Pins | 10 |
SPQ | 54 |
Unit array matrix | 6 X 9 |
Max temperature (°C) | 100 |
L (mm) | 101.6 |
W (mm) | 101.6 |
K0 (μm) | 8001 |
P1 (mm) | 2.78 |
CL (mm) | 16.08 |
CW (mm) | 16.08 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.