Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LP87702KRHBTQ1 ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device LP87702KRHBTQ1 LP87702KRHBTQ1
Package name RHB RHB
Package type VQFN VQFN
Pins 32 32
SPQ 250 250
Reel diameter (mm) 180 180
Reel width W1 (mm) 12.4 12.4
A0 (mm) 5.25 5.3
B0 (mm) 5.25 5.3
K0 (mm) 1.1 1.1
P1 (mm) 8 8
W (mm) 12 12
Pin1 quadrant Q2 Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.