Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


M38510/30001BDA ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device M38510/30001BDA
Package name W
Package type CFP
Pins 14
SPQ 25
L (mm) 506.98
W (mm) 26.16
T (μm) 6220
B (mm) NA

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.