Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | |
---|---|---|
Device | MSP430F2617TPMR | MSP430F2617TPMR |
Package name | PM | PM |
Package type | LQFP | LQFP |
Pins | 64 | 64 |
SPQ | 1000 | 1000 |
Reel diameter (mm) | 330 | 330 |
Reel width W1 (mm) | 24.4 | 24.4 |
A0 (mm) | 13 | 13 |
B0 (mm) | 13 | 13 |
K0 (mm) | 2.1 | 2.1 |
P1 (mm) | 16 | 16 |
W (mm) | 24 | 24 |
Pin1 quadrant | Q2 | Q2 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.