Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


MSP430F5510IRGCT

Tape & reel

Download

All dimensions are nominal.

Device MSP430F5510IRGCT
Package name RGC
Package type VQFN
Pins 64
SPQ 250
Reel diameter (mm) 180
Reel width W1 (mm) 16.4
A0 (mm) 9.3
B0 (mm) 9.3
K0 (mm) 1.5
P1 (mm) 12
W (mm) 16
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.