Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | |
---|---|---|
Device | MSP430FG4618IZCAR | MSP430FG4618IZCAR |
Package name | ZCA | ZCA |
Package type | NFBGA | NFBGA |
Pins | 113 | 113 |
SPQ | 2500 | 2500 |
Reel diameter (mm) | 330 | 330 |
Reel width W1 (mm) | 16.4 | 16.4 |
A0 (mm) | 7.3 | 7.3 |
B0 (mm) | 7.3 | 7.3 |
K0 (mm) | 1.5 | 1.5 |
P1 (mm) | 12 | 12 |
W (mm) | 16 | 16 |
Pin1 quadrant | Q1 | Q1 |
Tray
Chamfer on Tray corner indicates Pin 1 orientation of packed units.
Type 1 | Type 2 | |
---|---|---|
Device | MSP430FG4618IZCAR | MSP430FG4618IZCAR |
Package name | ZCA | ZCA |
Package type | NFBGA | NFBGA |
Pins | 113 | 113 |
SPQ | 2500 | 2500 |
Unit array matrix | 10 x 26 | 10 x 26 |
Max temperature (°C) | 150 | 150 |
L (mm) | 315 | 315 |
W (mm) | 135.9 | 135.9 |
K0 (μm) | 7620 | 7620 |
P1 (mm) | 11.8 | 11.8 |
CL (mm) | 10 | 10 |
CW (mm) | 10.35 | 10.35 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.