Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


PCM1791ADB ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Type 1 Type 2
Device PCM1791ADB PCM1791ADB
Package name DB DB
Package type SSOP SSOP
Pins 28 28
SPQ 47 47
L (mm) 530 530
W (mm) 10.5 10.5
T (μm) 4000 4000
B (mm) 4.1 4.1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.