Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
| Type 1 | Type 2 | Type 3 | |
|---|---|---|---|
| Device | PCM1791ADBR | PCM1791ADBR | PCM1791ADBR |
| Package name | DB | DB | DB |
| Package type | SSOP | SSOP | SSOP |
| Pins | 28 | 28 | 28 |
| SPQ | 2000 | 2000 | 2000 |
| Reel diameter (mm) | 330 | 330 | 330 |
| Reel width W1 (mm) | 17.4 | 16.4 | 16.4 |
| A0 (mm) | 8.5 | 8.45 | 8.45 |
| B0 (mm) | 10.8 | 10.55 | 10.55 |
| K0 (mm) | 2.4 | 2.5 | 2.5 |
| P1 (mm) | 12 | 12 | 12 |
| W (mm) | 16 | 16.2 | 16.2 |
| Pin1 quadrant | Q1 | Q1 | Q1 |
Tube
May not be representative of actual shape. Only dimensions are applicable.
| Device | PCM1791ADBR |
|---|---|
| Package name | DB |
| Package type | SSOP |
| Pins | 28 |
| SPQ | 2000 |
| L (mm) | 500 |
| W (mm) | 10.6 |
| T (μm) | 500 |
| B (mm) | 9.6 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.