Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


PCM1803ADBR

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device PCM1803ADBR PCM1803ADBR
Package name DB DB
Package type SSOP SSOP
Pins 20 20
SPQ 2000 2000
Reel diameter (mm) 330 330
Reel width W1 (mm) 17.4 16.4
A0 (mm) 8.5 8.2
B0 (mm) 7.6 7.5
K0 (mm) 2.4 2.5
P1 (mm) 12 12
W (mm) 16 16
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.