Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


PCM3010DB ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Type 1 Type 2
Device PCM3010DB PCM3010DB
Package name DB DB
Package type SSOP SSOP
Pins 24 24
SPQ 58 58
L (mm) 530 500
W (mm) 10.5 10.6
T (μm) 4000 500
B (mm) 4.1 9.6

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.