Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


PCM3010DBR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device PCM3010DBR PCM3010DBR
Package name DB DB
Package type SSOP SSOP
Pins 24 24
SPQ 2000 2000
Reel diameter (mm) 330 330
Reel width W1 (mm) 17.4 16.4
A0 (mm) 8.5 8.2
B0 (mm) 8.6 8.8
K0 (mm) 2.4 2.5
P1 (mm) 12 12
W (mm) 16 16
Pin1 quadrant Q1 Q1

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device PCM3010DBR
Package name DB
Package type SSOP
Pins 24
SPQ 2000
L (mm) 500
W (mm) 10.6
T (μm) 500
B (mm) 9.6

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.