Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


REG1117A-1.8 ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device REG1117A-1.8
Package name DCY
Package type SOT-223
Pins 4
SPQ 80
L (mm) 542.9
W (mm) 8.6
T (μm) 3606
B (mm) 2.67

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.