Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


SN74AUP1G125DBVR ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2 Type 3
Device SN74AUP1G125DBVR SN74AUP1G125DBVR SN74AUP1G125DBVR
Package name DBV DBV DBV
Package type SOT-23 SOT-23 SOT-23
Pins 5 5 5
SPQ 3000 3000 3000
Reel diameter (mm) 180 180 180
Reel width W1 (mm) 8.4 8.4 8.4
A0 (mm) 3.2 3.23 3.2
B0 (mm) 3.2 3.17 3.2
K0 (mm) 1.4 1.37 1.4
P1 (mm) 4 4 4
W (mm) 8 8 8
Pin1 quadrant Q3 Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.